(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Holds the workpiece without damaging its surface.
· One-touch magnetic attachment/detachment to vises.
[Applications]
· Avoids damage caused by tightening onto the mouthpiece of the vise.
Part Number |
---|
TVRK-75 |
TVRK-100 |
TVRK-125 |
TVRK-150 |
TVRK-200 |
TVRK-250 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size (mm) | JAN Code | Trusco Code | Mass (g) | Applicable Vise Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 624.00 | TRC POLISHING TOOL | 1 Pack(s) | 2 Pieces Per Package | 12 Day(s) | 75×29×22 | 4989999323955 | 490-0235 | 140/set | 75 | ||
฿ 689.00 | TRC POLISHING TOOL | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 100×29×22 | 4989999323962 | 490-0243 | 200/set | 100 | ||
฿ 780.00 | POLISHING TOOL | 1 Pack(s) | 2 Pieces Per Package | Same day | 125×29×22 | 4989999323979 | 490-0251 | 240/set | 125 | ||
฿ 1,028.00 | POLISHING TOOL | 1 Pack(s) | 2 Pieces Per Package | Same day | 150×29×22 | 4989999323986 | 490-0260 | 280/set | 150 | ||
฿ 1,466.00 | TRC POLISHING TOOL | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 203×29×22 | 4989999323993 | 490-0278 | 380/set | 203 | ||
฿ 1,870.00 | TRC POLISHING TOOL | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 250×29×22 | 4989999324051 | 490-0286 | 480/set | 250 |
Loading...
Number of included sets(piece) | 2 | Material (frame) | Aluminum Frame | Material (fixing material) | Magnetic Rubber |
---|
How can we improve?
How can we improve?