1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Beta Vise Model A for Medium Drilling Machine (Part Number)

POLISHING TOOL

Beta Vise Model A for Medium Drilling Machine
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,377.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
·Made of ductile cast iron, it is resistant to damage even during heavy-duty work.
·Main body material: Ductile cast iron (FCD450)

Part Number
TBV-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Width
(mm)
Height
(mm)
Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
JAN Code Trusco Code Mass
(g)

฿ 7,792.00

POLISHING TOOL 1 Piece(s) Same day 3302257615414338184989999324501490-06779000

Loading...

  1. 1

Basic Information

Main Body Material Ductile cast iron (FCD450)

Please check the type/dimensions/specifications of the part TBV-150 in the Beta Vise Model A for Medium Drilling Machine series.

Products with similar specification

Part Number
TBV-100
TBV-125
TBV-75
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOverall Length
(mm)
Width
(mm)
Height
(mm)
Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
JAN Code Trusco Code Mass
(g)

฿ 4,415.00

1 Piece(s) Same day 240150661039832134989999324488490-06514000

฿ 5,715.00

1 Piece(s) Same day 3051957613011838154989999324495490-06697000

฿ 3,377.00

1 Piece(s) Same day 22012864787332114989999324471490-06422800