(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Made of ductile cast iron, it is resistant to damage even during heavy-duty work.
· Material: Steel
Part Number |
---|
TBV-75K |
TBV-100K |
TBV-125K |
TBV-150K |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Compatible Model | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 343.59 | TRC POLISHING TOOL | 1 Pack(s) | 2 Pieces Per Package | 19 Day(s) | TBV-75 | 4989999324518 | 490-0685 | 300/Set | ||
฿ 416.54 | POLISHINGTOOL | 1 Pack(s) | 2 Pieces Per Package | Same day | TBV-100 | 4989999324525 | 490-0693 | 400/pair | ||
฿ 554.72 | TRC POLISHING TOOL | 1 Pack(s) | 2 Pieces Per Package | 19 Day(s) | TBV-125 | 4989999324532 | 490-0707 | 800/set | ||
฿ 689.53 | TRC POLISHING TOOL | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | TBV-150 | 4989999324549 | 490-0715 | 900/set |
Loading...
Number of Sets Enclosed | 2 Pcs to 1 Set (Mounting Screws Sold Separately) |
---|
How can we improve?
How can we improve?