1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

C-Clamp, Bahco Type (Material: Medium Carbon Steel)

C-Clamp, Bahco Type (Material: Medium Carbon Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 336.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Do not use with an impact wrench.

Product Description

[Features]
· Since the head is hexagonal, a wrench can be used for final tightening.
· A tool that clamps and fixes the workpiece between two opposite surfaces during workpiece machining and assembly work.
· Used for fixing and holding workpieces during welding or drilling work.

Part Number
TBC-25E
TBC-38E
TBC-50E
TBC-75E
TBC-100E
TBC-125E
TBC-150E
TBC-200E
TBC-250E
TBC-300E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Opening
(mm)
Jaw Depth
(mm)
Male Thread Hex Width Across Flats
(mm)
Tightening Force
(kN)
JAN Code Trusco Code Mass
(g)

฿ 336.48

POLISHINGTOOL 1 Piece(s) Same day 26.625.4125.94989999326949490-1436215

฿ 399.00

POLISHINGTOOL 1 Piece(s) Same day 39.731.5127.84989999326956490-1444220

฿ 477.48

POLISHINGTOOL 1 Piece(s) 1 Day(s) 5831.0149.84989999326963490-1452330

฿ 644.65

POLISHINGTOOL 1 Piece(s) 1 Day(s) 72.040.11511.84989999326970490-1461680

฿ 962.47

POLISHINGTOOL 1 Piece(s) Same day 102.052.51914.74989999326987490-14791100

฿ 1,285.08

POLISHINGTOOL 1 Piece(s) Same day 12561.52119.64989999326994490-14871800

฿ 1,774.61

POLISHINGTOOL 1 Piece(s) Same day 155.072.52121.64989999328547490-14952900

฿ 2,676.19

POLISHINGTOOL 1 Piece(s) Same day 188.097.52624.54989999328554490-15093930

฿ 4,836.91

TRC POLISHING TOOL 1 Piece(s) 1 Day(s) 240.0120.02626.54989999328561490-15175500

฿ 6,192.95

POLISHING TOOL 1 Piece(s) 1 Day(s) 298.0126.02929.44989999328578490-15258340

Loading...

  1. 1

Basic Information

Material Medium carbon steel (S45C) Specifications Parker Finish, Forged Parts