(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The clamping part is wrapped in plastic to prevent scratching.
· Made to be always parallel to the clamping surface.
· It is ideal for woodworking, furniture manufacturing and DIY.
Part Number |
---|
PJH-30 |
PJH-60 |
PJH-100 |
PJH-125 |
PJH-150 |
PJH-200 |
PJH-250 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) | Maximum Opening (mm) | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,393.00 | TRC POLISHING TOOL | 1 Piece(s) | 12 Day(s) | 460 | 300 | 4989999326444 | 490-0936 | 2030 | ||
฿ 2,790.00 | TRC POLISHING TOOL | 1 Piece(s) | 12 Day(s) | 760 | 600 | 4989999326451 | 490-0944 | 2570 | ||
฿ 3,398.00 | TRC POLISHING TOOL | 1 Piece(s) | 12 Day(s) | 1160 | 1000 | 4989999326468 | 490-0952 | 3280 | ||
฿ 3,598.56 | TRC POLISHING TOOL | 1 Piece(s) | 12 Day(s) | 1410 | 1250 | 4989999326475 | 490-0961 | 3370 | ||
฿ 4,056.07 | TRC POLISHING TOOL | 1 Piece(s) | 12 Day(s) | 1660 | 1500 | 4989999326482 | 490-0979 | 4180 | ||
฿ 4,927.00 | TRC POLISHING TOOL | 1 Piece(s) | 12 Day(s) | 2160 | 2000 | 4989999326499 | 490-0987 | 5070 | ||
฿ 5,919.00 | TRC POLISHING TOOL | 1 Piece(s) | 12 Day(s) | 2660 | 2500 | 4989999326505 | 490-0995 | 5960 |
Loading...
Pocket(mm) | 95 | Frame Dimensions A(mm) | 29 | Frame Dimensions B(mm) | 9 |
---|---|---|---|---|---|
Material | Cold Rolled Steel Material, Resin |
How can we improve?
How can we improve?