1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Uni Clamp

Uni Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,186.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The large flat clamp surface is compatible with precision surfaces, angled materials, and materials with pointed ends.
· The casing is made of glass-fiber reinforced polyamide, hard to break and resistant to adhesives.
· It is ideal for woodworking, furniture manufacturing and DIY.

Part Number
PJ-16P
PJ-30P
PJ-60P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Maximum Opening
(mm)
JAN Code Trusco Code Mass
(g)

฿ 1,186.00

TRC POLISHING TOOL 1 Piece(s) 1 Day(s) 2971604989999326406490-0898600

฿ 1,295.00

TRC POLISHING TOOL 1 Piece(s) 1 Day(s) 4373004989999326413490-0901700

฿ 1,357.00

TRC POLISHING TOOL 1 Piece(s) 1 Day(s) 7376004989999326420490-0910900

Loading...

  1. 1

Basic Information

Pocket(mm) 80 Frame Dimensions A(mm) 20 Frame Dimensions B(mm) 5
Material Cold Rolled Steel Material, Resin