Belt Punch Punching Table

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · Punches through with a clean cut without damaging the blade.
    [Applications]
    · Underlayer when using punch.

    Features

    ●Cuts well because it makes thin blade edges.
    ●Shape that makes it easy to pluck sediment.
    ●Sharpness and cost were compatible at high level by the special quenching process.

    Usage

    ●Drilling into belts, leather, vinyl, rubber, paper, cloth and so on.

    Specification

    ●Vertical(mm):100
    ●Horizontal(mm):150
    ●Thickness(mm):10
    ●SPQ(sheet):40
    ●Black Dye(parker finishing)

    Materials

    ●Carbon Steel
    ●Polyethylene

    Warning

    ●Can not be used to drill metal.
    ●Dimensional errors are somewhat caused by the material and thickness of the material quality to be removed.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Belt Punch Punching Table | TRUSCO | MISUMI Thailand