(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Felt Scissors

Felt Scissors

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 696.24 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TST-210
TST-240-H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Blade Length
(mm)
Material JAN Code Trusco Code Mass
(g)

฿ 696.24

HAND TOOL 1 Piece(s) Same day 210 85 Blade part: Stainless steel SUS420 J2, Handle and rivet: Glass fiber reinforced 66 nylon 4989999317688 478-9911 119

฿ 862.45

HAND TOOL 1 Piece(s) Same day 240 105 Blade part: Stainless steel AUS6, Handle and rivet: Glass fiber reinforced 66 nylon 4989999317695 478-9920 138

Basic Specifications

  • Blade thickness(mm)
    3.0

Product Description

[Features]
· Glass fiber reinforced nylon is used for the handle and rivets.
· Has a serrated blade that prevents the target object from getting away.
· The sharpness has been adjusted one by one by hand.


· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
TST-210
TST-240-H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Blade Length
(mm)
Material JAN Code Trusco Code Mass
(g)

฿ 696.24

HAND TOOL 1 Piece(s) Same day 210 85 Blade part: Stainless steel SUS420 J2, Handle and rivet: Glass fiber reinforced 66 nylon 4989999317688 478-9911 119

฿ 862.45

HAND TOOL 1 Piece(s) Same day 240 105 Blade part: Stainless steel AUS6, Handle and rivet: Glass fiber reinforced 66 nylon 4989999317695 478-9920 138

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1