(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TRDB-5 |
TRDB-5.5 |
TRDB-6 |
TRDB-7 |
TRDB-8 |
TRDB-9 |
TRDB-10 |
TRDB-11 |
TRDB-12 |
TRDB-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Opposite side dimensions (mm) |
Mass (g) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 178.79 |
TRC HAND TOOL | 1 Piece(s) | 1 Day(s) | 25 | 5 | 7 | 4989999346664 | 487-9350 | ||
฿ 217.15 |
TRC HAND TOOL | 1 Piece(s) | 1 Day(s) | 27 | 5.5 | 8 | 4989999346671 | 487-9368 | ||
฿ 164.60 |
TRC HAND TOOL | 1 Piece(s) | 1 Day(s) | 27 | 6 | 9 | 4989999346688 | 487-9376 | ||
฿ 182.28 |
TRC HAND TOOL | 1 Piece(s) | 1 Day(s) | 27 | 7.0 | 10 | 4989999346695 | 487-9384 | ||
฿ 168.53 |
TRC HAND TOOL | 1 Piece(s) | 1 Day(s) | 28 | 8 | 11 | 4989999346701 | 487-9392 | ||
฿ 168.69 |
TRC HAND TOOL | 1 Piece(s) | 1 Day(s) | 29 | 9.0 | 12 | 4989999346718 | 487-9406 | ||
฿ 168.84 |
TRC HAND TOOL | 1 Piece(s) | 1 Day(s) | 30 | 10 | 13 | 4989999346725 | 487-9317 | ||
฿ 172.02 |
TRC HAND TOOL | 1 Piece(s) | 1 Day(s) | 30 | 11.0 | 14 | 4989999346732 | 487-9325 | ||
฿ 172.18 |
TRC HAND TOOL | 1 Piece(s) | 1 Day(s) | 30 | 12.0 | 15 | 4989999346749 | 487-9333 | ||
฿ 192.88 |
TRC HAND TOOL | 1 Piece(s) | 1 Day(s) | 30 | 13.0 | 16 | 4989999346756 | 487-9341 |
[Features]
· Ultra-short design that allows the turning of hexagon bolts in narrow locations.
· A bit with shaft diameter of 6.35 mm.
· Can also be used on ratchet screwdrivers.
Part Number |
---|
TRDB-5 |
TRDB-5.5 |
TRDB-6 |
TRDB-7 |
TRDB-8 |
TRDB-9 |
TRDB-10 |
TRDB-11 |
TRDB-12 |
TRDB-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Opposite side dimensions (mm) |
Mass (g) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 178.79 |
TRC HAND TOOL | 1 Piece(s) | 1 Day(s) | 25 | 5 | 7 | 4989999346664 | 487-9350 | ||
฿ 217.15 |
TRC HAND TOOL | 1 Piece(s) | 1 Day(s) | 27 | 5.5 | 8 | 4989999346671 | 487-9368 | ||
฿ 164.60 |
TRC HAND TOOL | 1 Piece(s) | 1 Day(s) | 27 | 6 | 9 | 4989999346688 | 487-9376 | ||
฿ 182.28 |
TRC HAND TOOL | 1 Piece(s) | 1 Day(s) | 27 | 7.0 | 10 | 4989999346695 | 487-9384 | ||
฿ 168.53 |
TRC HAND TOOL | 1 Piece(s) | 1 Day(s) | 28 | 8 | 11 | 4989999346701 | 487-9392 | ||
฿ 168.69 |
TRC HAND TOOL | 1 Piece(s) | 1 Day(s) | 29 | 9.0 | 12 | 4989999346718 | 487-9406 | ||
฿ 168.84 |
TRC HAND TOOL | 1 Piece(s) | 1 Day(s) | 30 | 10 | 13 | 4989999346725 | 487-9317 | ||
฿ 172.02 |
TRC HAND TOOL | 1 Piece(s) | 1 Day(s) | 30 | 11.0 | 14 | 4989999346732 | 487-9325 | ||
฿ 172.18 |
TRC HAND TOOL | 1 Piece(s) | 1 Day(s) | 30 | 12.0 | 15 | 4989999346749 | 487-9333 | ||
฿ 192.88 |
TRC HAND TOOL | 1 Piece(s) | 1 Day(s) | 30 | 13.0 | 16 | 4989999346756 | 487-9341 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?