(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ratchet Type Adjustable Wrench (Universal design)

Ratchet Type Adjustable Wrench (Universal design)

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TRMW-200-U

  • Maximum Opening(mm)
    28.6
  • Overall Length(mm)
    207
  • Mass(g)
    267
  • JAN Code
    4989999326390
  • Trusco Code
    488-9720
  • Material
    Body: chrome vanadium steel, grip: TPR resin
Part Number
TRMW-200-U
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 928.65

HAND TOOLS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Maximum Opening(mm)
    28.6
  • Overall Length(mm)
    207
  • Mass(g)
    267
  • JAN Code
    4989999326390
  • Trusco Code
    488-9720
  • Material
    Body: chrome vanadium steel, grip: TPR resin

Product Description

[Features]
· By coloring the tip, it is easier to see while working.
· Since chrome molybdenum steel is used for the roller, it does not easily distort even when a high torque is applied.
· Includes a strap hole convenient for preventing falls.
· The ratchet mechanism upgrades work efficiency.
[Applications]
· Ideal for loosening and tightening bolts/nuts. Experience the ease of repeated tasks.

Specifications of TRMW-200-U

  • Maximum Opening(mm)
    28.6
  • Overall Length(mm)
    207
  • Mass(g)
    267
  • JAN Code
    4989999326390
  • Trusco Code
    488-9720
  • Material
    Body: chrome vanadium steel, grip: TPR resin
Part Number
TRMW-200-U
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 928.65

HAND TOOLS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1