Ratchet Type Adjustable Wrench, Overall Length: 207mm, Mass: 267g

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · It adopts a revolutionary free ratchet mechanism that enables continuous work just by repeatedly twisting the wrist once the nuts are matched.
    · Jaw opening is one size up wide type.
    · The ratchet mechanism upgrades work efficiency.
    · Since chrome molybdenum steel is used for the roller, it does not easily distort even when a high torque is applied.
    · Includes a strap hole convenient for preventing falls.
    [Applications]
    · Ideal for loosening and tightening bolts/nuts. Experience the ease of repeated tasks.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Ratchet Type Adjustable Wrench, Overall Length: 207mm, Mass: 267g | TRUSCO | MISUMI Thailand