1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slide Pocket Loupe With LED (3.5x)

HAND TOOLS

Slide Pocket Loupe With LED (3.5x)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 390.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A slide type that's convenient for storing in a pocket.
· LED turns on when the lens is opened.
· As it has an LED, it can be used even in the dark.
[Applications]
· For General Inspections

Features

●Slide type and convenient for storage in pocket.
●The LED will light up when the lens is open.

Usage

●For general inspection.

Specification

●Magnification(time):3.5
●Lens Dimension(mm):35
●Total Length(mm):124
●SPQ(piece):10
●Power: Button Battery (CR2016)x 2 Pieces (Sold separately)
●Size when in storage: 79mm
●Replacement Lamp: No

Materials

●Lens: Acrylic 
●Main Body: ABS
Part Number
TSPL-35
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 390.00

HAND TOOLS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Magnification(x) 3.5 Light presence With LED Light
Existence or non-existence of scale NA Lens Size(mm) 35 Overall Length(mm) 79
JAN Code 4989999360783 Trusco Code 478-9326 Mass(g) 38
Replacement Lamp Non-Replaceable Power Supply Button buttery (CR2016) x 2 (Sold separately) Lens Material Acrylic

Please check the type/dimensions/specifications of the part TSPL-35 in the Slide Pocket Loupe With LED (3.5x) series.