1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Analog Thermometer

HKY THERMO HYGROGRAPHS

Analog Thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,709.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Adopts characters with a universal design as a large letter board with a diameter of 25 cm that makes it easy to see from afar.
· Efficient and simple design.
[Applications]
· For indoor temperature control.

Part Number
TAO-250-U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,709.06

HKY THERMO HYGROGRAPHS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Thermometer Temperature Measuring Range(°C) -30~50 Temperature minimal display(°C) 2
Width(mm) 285 Depth(mm) 35 Height(mm) 285
JAN Code 4989999293838 Trusco Code 473-6796 Measurement items Temperature
Mass(g) 730

Please check the type/dimensions/specifications of the part TAO-250-U in the Analog Thermometer series.