1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Analog Thermo-Hygrometer

THERMO HYGROGRAPHS

Analog Thermo-Hygrometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,738.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 25 cm diameter large character board with a simple and functional design.
· Universal design letters are employed for better legibility.
[Applications]
· For indoor temperature and humidity control.

Features

●Large dial with a diameter of 25cm, simple and functional design.
●Adopts universal design characters to improve visibility.

Specification

●Measuring Temperature Range(°C):-30 to 50
●Measurement Humidity Range(%RH):20 to 100
●SPQ(piece):10
●Measurement Item: Temperature, Humidity
●W x D x H: 285 x 35 x 285mm
●Temperature Min Display: 2°C
●Humidity Min Display: 5%RH
Part Number
TAOT-250-U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,738.34

THERMO HYGROGRAPHS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer Temperature Measuring Range(°C) -30~50 Temperature minimal display(°C) 2
Humidity Minimal Display(%RH) 5 Measured humidity range(%RH) 20~100 Width(mm) 285
Depth(mm) 35 Height(mm) 285 JAN Code 4989999293845
Trusco Code 473-6800 Measurement items Temperature, Humidity Mass(g) 730

Please check the type/dimensions/specifications of the part TAOT-250-U in the Analog Thermo-Hygrometer series.