1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Digital Vernier Calipers (High-Speed Model LCD)

Digital Vernier Calipers (High-Speed Model LCD)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,956.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Features a high-speed model LCD.
· Digital display for clear viewing.
· With hold function.
· Comes with complete inspection tables.
[Applications]
· Exterior measurements, interior measurements, step measurements, depth measurements.

Features

●High speed model liquid crystal was adopted.
●Has a hold function. 
●With a total inspection table.

Usage

●For outer measurement, inner measurement, depth measurement, step difference measurement.

Specification

●Minimum Display(mm):0.01
●Depth Bar:Yes
●Power Supply: Button Type Silver Oxide Battery(SR44) x 1(sold separately)
Part Number
TDN-100
TDN-150
TDN-200
TDN-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
Instrumental Error
(mm)
Exterior Jaw
(mm)
Internal jaws
(mm)
JAN Code Trusco Code Mass
(g)

฿ 1,956.00

HAND TOOL 1 Piece(s) Same day ~1000–100±0.034016.54989999353853489-0744150

฿ 2,094.00

HAND TOOL 1 Piece(s) Available Same day 101 to 1500–150±0.034016.54989999353860489-0752170

฿ 3,177.00

HAND TOOLS 1 Piece(s) Same day 151 to 2000–200±0.035019.54989999353877489-0761210

฿ 4,981.00

HAND TOOLS 1 Piece(s) 1 Day(s) 201~3000–300±0.046020.54989999353884489-0779280

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Digital Waterproof Function NA
Output terminal for measuring data: with or without NA With/Without Depth Bar Available Solar Panel NA
Power Supply Button-type silver oxide battery (SR44) x 1 (Sold separately) Minimum Display(mm) 0.01