1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sanitary Magnet Rod (Heavy Duty Type)

Sanitary Magnet Rod (Heavy Duty Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,492.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Owing to the waterproof structure, installation in liquid is also possible.
[Applications]
· Collection of metals included in raw materials, such as powders, liquids and granules, and collection of stainless steel abrasion powders exuded during the production process (SUS304.316).

Part Number
MGB-H10-M6
MGB-H15-M6SALE
MGB-H20-M6SALE
MGB-H25-M6SALE
MGB-H30-M6SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
JAN Code Trusco Code Mass
(kg)

฿ 13,492.55

MAGNETIC SEPARATION EQUIPMENT 1 Piece(s) 1 Day(s) 1004989999291247470-27010.3

฿ 18,701.64

฿ 13,250.11

MAGNETIC SEPARATION EQUIPMENT 1 Piece(s) 1 Day(s) 1504989999291254470-27190.4

฿ 24,190.50

฿ 17,158.32

MAGNETIC SEPARATION EQUIPMENT 1 Piece(s) 1 Day(s) 2004989999291261470-27270.5

฿ 29,383.99

฿ 20,853.82

MAGNETIC SEPARATION EQUIPMENT 1 Piece(s) 1 Day(s) 2504989999291278470-27350.58

฿ 34,580.58

฿ 24,545.30

MAGNETIC SEPARATION EQUIPMENT 1 Piece(s) 1 Day(s) 3004989999291285470-27430.68

Loading...

  1. 1

Basic Information

Product Type Magnet Bar Surface Magnetic Flux Density(T) 1.2 Diameter(mm) 25
Tapped Hole M6/depth 8 mm (Both Ends) Operating temperature limit 80℃ Magnet Neodymium Rare Earth Magnet
Exterior Part Stainless steel (SUS316L) Surface Finish #400 Buffing Finish