(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Features excellent climate resistance.
· It is resistant to water.
· Ferrite magnet is coated with polyamide.
[Applications]
· For whiteboard, management board, etc.
Product Type | Ferrite Magnet | Cap Presence | NA | Shape | Round shape |
---|---|---|---|---|---|
Material: magnet | Ferrite Magnet |
Please check the type/dimensions/specifications of the part TFP18-1-R in the Ferrite Polyamide Magnet 1 pc series.
Part Number |
---|
TFP18-1-B |
TFP18-1-GN |
TFP18-1-W |
TFP18-1-Y |
TFP30-1-B |
TFP30-1-GN |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Adsorption Power (N) | Color | Thickness (mm) | Outer Diameter (mm) | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 112.68 | 1 Piece(s) | 1 Day(s) | 6 | Blue | 9.5 | 19 | 4989999354591 | 489-4413 | 2.4 | ||
฿ 112.68 | 1 Piece(s) | 1 Day(s) | 6 | Green | 9.5 | 19 | 4989999354614 | 489-4421 | 2.4 | ||
฿ 112.68 | 1 Piece(s) | 1 Day(s) | 6 | White | 9.5 | 19 | 4989999354584 | 489-4448 | 2.4 | ||
฿ 112.68 | 1 Piece(s) | 1 Day(s) | 6 | Yellow | 9.5 | 19 | 4989999354621 | 489-4456 | 2.4 | ||
฿ 164.99 | 1 Piece(s) | 1 Day(s) | 9 | Blue | 7.5 | 31 | 4989999354645 | 489-4511 | 4.8 | ||
฿ 164.99 | 1 Piece(s) | 1 Day(s) | 9 | Green | 7.5 | 31 | 4989999354669 | 489-4529 | 4.8 |
How can we improve?
How can we improve?