1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-Slip Magnet with Glue (TNSM-3-80N)

TRC HAND TOOL

Non-Slip Magnet with Glue (TNSM-3-80N)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Magnetic sheet with excellent anti-slip properties having strong magnetism anisotropic magnet with anti-slip coating treated magnetic surface.
· Significantly reduces slippage and sliding from the steel surface.
· Exhibits non-slip power 4 to 5 times greater than standard magnets.
[Applications]
· For industrial components, building materials, POP, displays, and various product attachments.

Part Number
TNSM-3-80N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Width
(mm)
JAN Code Trusco Code Mass
(g)

฿ 373.56

TRC HAND TOOL 1 Piece(s) 1 Day(s) 110804989999360752478-9890101

Loading...

  1. 1

Basic Information

Product Type Magnet Seat Adsorption Power(N) 1.053 Shape Rectangular
Surface Magnetic Flux Density(T) 0.07 Thickness(mm) 3 Specifications Anisotropic Magnet Single-Side Multipolar Magnetization Type / With Glue on One Side
Material Magnet Seat

Please check the type/dimensions/specifications of the part TNSM-3-80N in the Non-Slip Magnet with Glue series.

Products with similar specification

Part Number
TNSM-3-250N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLength
(mm)
Width
(mm)
JAN Code Trusco Code Mass
(g)

฿ 2,031.70

1 Piece(s) 1 Day(s) 3002504989999360769478-9903870