1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-Slip Magnet No Glue

Non-Slip Magnet No Glue
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 358.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Magnetic sheet with excellent anti-slip properties having strong magnetism anisotropic magnet with anti-slip coating treated magnetic surface.
· Significantly reduces slippage and sliding from the steel surface.
· Exhibits non-slip power 4 to 5 times greater than standard magnets.
[Applications]
· For industrial components, building materials, POP, displays, and various product attachments.

Part Number
TNSM-3-80
TNSM-3-250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Width
(mm)
JAN Code Trusco Code Mass
(g)

฿ 358.29

TRC HAND TOOL 1 Piece(s) 1 Day(s) 110804989999360738478-9873100

฿ 1,923.87

TRC HAND TOOL 1 Piece(s) 1 Day(s) 3002504989999360745478-9881855

Loading...

  1. 1

Basic Information

Product Type Magnet Seat Adsorption Power(N) 1.053 Shape Rectangular
Surface Magnetic Flux Density(T) 0.07 Thickness(mm) 3 Specifications Anisotropic Magnet Single-Side Multipolar Magnetization Type
Material Magnet Seat