1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Seat with Glue

Magnetic Seat with Glue
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,808.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Anisotropic magnetic sheet with strong magnetic force.
· Highly flexible and therefore easy to handle, and can be easily cut with scissors.
· As a strong adhesive is provided on the non-magnetized surface, it is easy to magnetize various objects.
[Applications]
· For industrial components, building materials, POP, displays, and various product attachments.

Part Number
TMGNK1-500
TMGNK2-500
TMGNK3-500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdsorption Power
(N)
Surface Magnetic Flux Density
(T)
Thickness
(mm)
JAN Code Trusco Code Mass
(g)

฿ 1,808.15

TRC HAND TOOL 1 Piece(s) 1 Day(s) 0.784 N/cm² or more0.0514989999360677478-98491000

฿ 3,052.30

TRC HAND TOOL 1 Piece(s) 1 Day(s) 0.980 N/cm² or more0.06324989999360684478-98571950

฿ 4,157.38

TRC HAND TOOL 1 Piece(s) 1 Day(s) 1.078 N/cm² or more0.0734989999360691478-98652900

Loading...

  1. 1

Basic Information

Product Type Magnet Seat Shape Rectangular Length(mm) 500
Width(mm) 500 Specifications Anisotropic Magnet Single-Side Multipolar Magnetization Type, With Adhesive on One Side Material Magnet Seat