1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Holder (Samarium-Cobalt Magnets), Tall Type

Magnetic Holder (Samarium-Cobalt Magnets), Tall Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 418.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A magnet folder with samarium-cobalt magnets featuring heat-resistance (250°C) and strong magnet force.
· Excellent universality and can be used in various applications.
[Applications]
· For embedding into jig tools, or various adsorption purposes.

Part Number
TSMGH-6
TSMGH-8
TSMGH-10
TSMGH-13
TSMGH-16
TSMGH-20
TSMGH-25
TSMGH-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdsorption Power
(N)
Height
(mm)
Outer Diameter
(mm)
Magnet diameter
(mm)
Magnet height
(mm)
Mounting Screw JAN Code Trusco Code Mass
(g)

฿ 437.42

ELECTROMAGNETIC HOLDER 1 Piece(s) 1 Day(s) 3.8864.02.0M3×0.5 Depth 5.54989999292855472-01303

฿ 418.06

ELECTROMAGNETIC HOLDER 1 Piece(s) 1 Day(s) 6.1885.02.0M3×0.5 Depth 5.54989999292862472-01484

฿ 418.63

ELECTROMAGNETIC HOLDER 1 Piece(s) 1 Day(s) 2210107.03.5M5×0.8 Depth 6.04989999292879472-01567

฿ 523.74

ELECTROMAGNETIC HOLDER 1 Piece(s) 1 Day(s) 53101310.03.0M5×0.8 Depth 6.54989999292886472-016411

฿ 530.32

ELECTROMAGNETIC HOLDER 1 Piece(s) 1 Day(s) 61101612.52.0M6×1.0 Depth 7.54989999292893472-017217

฿ 759.48

ELECTROMAGNETIC HOLDER 1 Piece(s) 1 Day(s) 85132015.05.0M8×1.25 Depth 6.54989999292909472-018134

฿ 789.68

ELECTROMAGNETIC HOLDER 1 Piece(s) 1 Day(s) 110152521.55.0M8×1.25 Depth 9.54989999292916472-019959

฿ 905.81

ELECTROMAGNETIC HOLDER 1 Piece(s) 1 Day(s) 180173025.05.0M8×1.25 Depth 11.54989999292923472-020295

Loading...

  1. 1

Basic Information

Maximum Operating Temperature(°C) 250℃ Material Magnet: Samarium Cobalt Magnet, Cap: Steel Surface Treatment Nickel Plating (Case)