1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sprue (included)【5-10 Pieces Per Package】

Sprue (included)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 141.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· By putting it into soft materials such as light metals, wood, cast iron, the engagement force during screw fastening is increased.
[Applications]
· For reinforcement and damage prevention of female screws and tightening reinforcement of male screws.

Features

●By inserting it into a soft material such as light metal, wood, cast iron, it increases the fastening force when screwing.

Usage

●Reinforcement of internal threads/for prevention of damage and tightening of external threads.

Materials

●Stainless Steel(SUS304)
Part Number
P-M1015X1DNS
P-M1015X1.5DNS
P-M1015X2DNS
P-M10125X1.5DNS
P-M12175X1DNS
P-M12175X1.5DNS
P-M12175X2DNS
P-M1420X1DNS
P-M1420X1.5DNS
P-M1420X2DNS
P-M1620X1DNS
P-M1620X1.5DNS
P-M1620X2DNS
P-M1825X1DNS
P-M1825X1.5DNS
P-M1825X2DNS
P-M2025X1DNS
P-M2025X1.5DNS
P-M2025X2DNS
P-M204X1DNS
P-M204X2DNS
P-M25045X1DNS
P-M25045X1.5DNS
P-M26045X1DNS
P-M26045X1.5DNS
P-M26045X2DNS
P-M305X1DNS
P-M305X1.5DNS
P-M305X2DNS
P-M305X2.5DNS
P-M407X1DNS
P-M407X1.5DNS
P-M407X2DNS
P-M407X2.5DNS
P-M508X1DNS
P-M508X1.5DNS
P-M508X2DNS
P-M508X2.5DNS
P-M610X1DNS
P-M610X1.5DNS
P-M610X2DNS
P-M610X2.5DNS
P-M610X3DNS
P-M8125X1DNS
P-M8125X1.5DNS
P-M8125X2DNS
P-M8125X2.5DNS
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplicable Bolt Screw Pilot Hole Dia.
(mm)
Quantity/Pack Nominal Length
(DNS)
JAN Code Trusco Code Mass
(g/package)

฿ 193.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

Same day M10×1.5010.5101 time4989999085150258-804831

฿ 206.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

Same day M10×1.5010.5101.5 times4989999085167258-805640

฿ 214.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

10 Day(s) M10×1.5010.5102 times4989999085174258-806450

฿ 250.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) M10×1.2510.5101.5 times4989999177442409-765340

฿ 279.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) M12×1.7512.5101 time4989999085181258-807248

฿ 296.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) M12×1.7512.5101.5 times4989999085198258-808168

฿ 312.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) M12×1.7512.5102 times4989999085204258-809985

฿ 386.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) M14×2.0014.5101 time4989999085211258-810268

฿ 400.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) M14×2.0014.5101.5 times4989999085228258-811194

฿ 421.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) M14×2.0014.5102 times4989999085235258-8129122

฿ 525.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) M16×2.0016.5101 time4989999085242258-813782

฿ 544.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

12 Day(s) M16×2.0016.5101.5 times4989999085259258-8145118

฿ 564.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) M16×2.0016.5102 times4989999085266258-8153155

฿ 374.00

CUTTING TOOL 1 Pack(s)

5 Pieces Per Package

1 Day(s) M18×2.5019.051 time4989999085273258-816170

฿ 390.00

CUTTING TOOL 1 Pack(s)

5 Pieces Per Package

1 Day(s) M18×2.5019.051.5 times4989999085280258-8170100

฿ 416.00

CUTTING TOOL 1 Pack(s)

5 Pieces Per Package

1 Day(s) M18×2.5019.052 times4989999085297258-8188131

฿ 458.00

CUTTING TOOL 1 Pack(s)

5 Pieces Per Package

12 Day(s) M20×2.5021.051 time4989999085303258-819684

฿ 476.00

CUTTING TOOL 1 Pack(s)

5 Pieces Per Package

12 Day(s) M20×2.5021.051.5 times4989999085310258-8200119

฿ 505.00

CUTTING TOOL 1 Pack(s)

5 Pieces Per Package

12 Day(s) M20×2.5021.052 times4989999085327258-8218165

฿ 167.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) M2.0×0.402.1101 time4989999177459409-766112

฿ 185.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) M2.0×0.402.1102 times4989999177466409-767012

฿ 167.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) M2.5×0.453.6101 time4989999177480409-769613

฿ 174.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) M2.5×0.452.6101.5 times4989999177473409-768813

฿ 167.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) M2.6 x 0.452.8101 time4989999177503409-771814

฿ 174.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) M2.6 x 0.452.8101.5 times4989999177497409-770014

฿ 185.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) M2.6 x 0.452.8102 times4989999177510409-772614

฿ 141.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

Same day M3.0×0.503.1101 time4989999085006258-789113

฿ 143.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

Same day M3.0×0.503.1101.5 times4989999085013258-790413

฿ 156.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) M3.0×0.503.1102 times4989999085020258-791213

฿ 198.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) M3.0×0.503.1102.5 times4989999177527409-773415

฿ 143.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

Same day M4.0×0.704.2101 time4989999085037258-792114

฿ 148.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

Same day M4.0×0.704.2101.5 times4989999085044258-793914

฿ 156.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

Same day M4.0×0.704.2102 times4989999085051258-794715

฿ 198.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

12 Day(s) M4.0×0.704.2102.5 times4989999177534409-774217

฿ 143.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) M5.0×0.805.2101 time4989999085068258-795515

฿ 148.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

Same day M5.0×0.805.2101.5 times4989999085075258-796316

฿ 154.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

Same day M5.0×0.805.2102 times4989999085082258-797117

฿ 198.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) M5.0×0.805.2102.5 times4989999177541409-775120

฿ 141.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

Same day M6.0×1.006.3101 time4989999085099258-798016

฿ 143.00

SPREW 1 Pack(s)

10 Pieces Per Package

1 Day(s) M6.0×1.006.3101.5 times4989999085105258-799819

฿ 148.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

Same day M6.0×1.006.3102 times4989999085112258-800522

฿ 206.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

Same day M6.0×1.006.3102.5 times4989999177558409-776925

฿ 219.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

12 Day(s) M6.0×1.006.3103 Times4989999177565409-777728

฿ 143.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

10 Day(s) M8 x 1.258.4101 time4989999085129258-801322

฿ 148.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

Same day M8 x 1.258.4101.5 times4989999085136258-802125

฿ 164.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

Same day M8 x 1.258.4102 times4989999085143258-803032

฿ 229.00

CUTTING TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) M8 x 1.258.4102.5 times4989999177572409-778538

Loading...

  1. 1

Basic Information

Material Stainless steel (SUS304)