(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Dimensional adjustments can be made with the adjustment screw provided.
· Can also be used to modify screw threads.
[Applications]
· Work materials: low carbon steel.
· For male threading.
Part Number |
---|
TKD-38PT1/8-28 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Outer Diameter (mm) | Thickness (mm) | JAN Code | Trusco Code | Number of Teeth | Mass (g) | Material | Machining Thread |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,138.00 | CUTTING TOOL | 1 Piece(s) | Same day | 1/8 | 38 | 14 | 4989999316797 | 480-6522 | 28 | 80 | Low Alloy Steel (SKS2) | Tapered Screw for Pipes PT/R |
Loading...
Screw Types | Taper for Pipe | Tool Material Type | Alloy Steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) |
---|---|---|---|---|---|
Tap Type | Die | Other Work Materials | Low carbon steel | Application | Male threading |
Please check the type/dimensions/specifications of the part TKD-38PT1/8-28 in the Adjustable Round Die For Tapered Pipe Thread (PT Screw) series.
Part Number |
---|
TKD-38PT1/4-19 |
TKD-50PT1/2-14 |
TKD-50PT3/4-14 |
TKD-50PT3/8-19 |
TKD-63PT1-11 |
TKD-75PT11/2-11 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Outer Diameter (mm) | Thickness (mm) | JAN Code | Trusco Code | Number of Teeth | Mass (g) | Material | Machining Thread |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,138.00 | 1 Piece(s) | Same day | 1/4 | 38 | 14 | 4989999316803 | 480-6514 | 19 | 80 | Low Alloy Steel (SKS2) | Tapered Screw for Pipes PT/R | ||
฿ 2,850.00 | 1 Piece(s) | Same day | 1/2 | 50 | 16 | 4989999316827 | 480-6590 | 14 | 150 | Low Alloy Steel (SKS2) | Tapered Screw for Pipes PT/R | ||
฿ 2,850.00 | 1 Piece(s) | Same day | 3/4 | 50 | 16 | 4989999316834 | 480-6603 | 14 | 130 | Low Alloy Steel (SKS2) | Tapered Screw for Pipes PT/R | ||
฿ 2,850.00 | 1 Piece(s) | Same day | 3/8 | 50 | 16 | 4989999316810 | 480-6611 | 19 | 170 | Low Alloy Steel (SKS2) | Tapered Screw for Pipes PT/R | ||
฿ 8,245.00 | 1 Piece(s) | Same day | 1 | 63 | 19 | 4989999316841 | 480-6646 | 11 | 240 | Low Alloy Steel (SKS2) | Tapered Screw for Pipes PT/R | ||
฿ 15,990.00 | 1 Piece(s) | 1 Day(s) | 1 1/2 | 75 | 25 | 4989999513554 | 858-7624 | 11 | - | Low alloy steel (SKS2) | Tapered pipe thread PT R |
How can we improve?
How can we improve?