1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Die For Unified Screw Thread (Fine)

Round Die For Unified Screw Thread (Fine)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 948.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Dimensional adjustments can be made with the adjustment screw provided.
· Can also be used to modify screw threads.
[Applications]
· Work materials: iron, light metals.
· For male threading.

Part Number
T25D-1/2UNF20
T25D-1/4UNF28
T25D-3/8UNF24
T25D-5/16UNF24SALE
T25D-7/16UNF20
T38D-5/8UNF18
T50D-1UNF12
T50D-3/4UNF16
T50D-7/8UNF14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Outer Diameter
(mm)
Thickness
(mm)
JAN Code Trusco Code Number of Teeth Mass
(g)
Material Machining Thread

฿ 971.83

TRC CUTTING TOOL 1 Piece(s) 10 Day(s) UNF1/22594989999316582480-60692025Low Alloy Steel (SKS2)Unified Screw Threads (Fine)

฿ 971.83

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) UNF1/42594989999316544480-60852825Low Alloy Steel (SKS2)Unified Screw Threads (Fine)

฿ 948.74

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) UNF3/82594989999316568480-61072425Low Alloy Steel (SKS2)Unified Screw Threads (Fine)

฿ 971.83

฿ 654.14

CUTTING TOOL 1 Piece(s) Same day UNF5/162594989999316551480-61232425Low Alloy Steel (SKS2)Unified Screw Threads (Fine)

฿ 971.83

TRC CUTTING TOOL 1 Piece(s) 12 Day(s) UNF7/162594989999316575480-61402025Low Alloy Steel (SKS2)Unified Screw Threads (Fine)

฿ 2,209.00

TRC DIES 1 Piece(s) 12 Day(s) UNF5/838144989999509847854-949718-Low alloy steel (SKS2)Unified screw thread (fine)

฿ 2,821.00

TRC DIES 1 Piece(s) 1 Day(s) UNF150164989999509984854-951112-Low alloy steel (SKS2)Unified screw thread (fine)

฿ 2,821.00

TRC DIES 1 Piece(s) 1 Day(s) UNF3/450164989999511574854-951716-Low alloy steel (SKS2)Unified screw thread (fine)

฿ 2,821.00

TRC DIES 1 Piece(s) 1 Day(s) UNF7/850164989999511628854-952014-Low alloy steel (SKS2)Unified screw thread (fine)

Loading...

  1. 1

Basic Information

Screw Types unified Tool Material Type Alloy Steel work material Cast Iron (FC) / Ductile Cast Iron (FCD) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC)
Tap Type Die Other Work Materials Iron, Light metal Application Male threading