1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Tap For Parallel Pipe Thread (PS Screw) (Part Number)

TRC CUTTING TOOL

Tap For Parallel Pipe Thread (PS Screw)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 627.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Tap for parallel pipe thread.
[Applications]
· Work materials: cast iron, light metals.

Part Number
T-KN-PS3/4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Number of Teeth Mass
(g)
Accuracy

฿ 2,189.24

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) 3/48535231724.24989999317572480-675114240JIS3 Grade

Loading...

  1. 1

Basic Information

Screw Types Parallel for Pipes Chamfer threads 4.5P Tool Material Type SKS
work material Cast Iron (FC) / Ductile Cast Iron (FCD) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) Tap Type Tap for pipes Hole type For through hole
Coating Y/N NA Material Low Alloy Steel (SKS)

Please check the type/dimensions/specifications of the part T-KN-PS3/4 in the Tap For Parallel Pipe Thread (PS Screw) series.

Products with similar specification

Part Number
T-KN-PS1/2
T-KN-PS1/4
T-KN-PS1/8
T-KN-PS11/2
T-KN-PS11/4
T-KN-PS3/8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Number of Teeth Mass
(g)
Accuracy

฿ 1,392.20

1 Piece(s) 10 Day(s) 1/28035181418.74989999317565480-672714150JIS3 Grade

฿ 751.00

1 Piece(s) 1 Day(s) 1/4622811911.74989999317541480-67351950JIS3 Grade

฿ 627.42

1 Piece(s) 1 Day(s) 1/85519868.74989999317534480-67432830JIS3 Grade

฿ 11,632.00

1 Piece(s) 1 Day(s) 1 1/2110453829454989999513325854-965111950JIS Grade 3

฿ 8,508.00

1 Piece(s) 1 Day(s) 1 1/4105453226394989999513332854-965211650JIS Grade 3

฿ 995.00

1 Piece(s) 12 Day(s) 3/86528141115.24989999317558480-67601980JIS3 Grade