1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tap For Parallel Pipe Thread (PS Screw)

Tap For Parallel Pipe Thread (PS Screw)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 627.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Tap for parallel pipe thread.
[Applications]
· Work materials: cast iron, light metals.

Part Number
T-KN-PS1
T-KN-PS1/2
T-KN-PS1/4
T-KN-PS1/8
T-KN-PS2SALE
T-KN-PS3/4
T-KN-PS3/8
T-KN-PS11/2SALE
T-KN-PS11/4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Number of Teeth Mass
(g)
Accuracy

฿ 3,524.00

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) 19545262130.24989999317589480-671911400JIS3 Grade

฿ 1,392.20

TRC CUTTING TOOL 1 Piece(s) 10 Day(s) 1/28035181418.74989999317565480-672714150JIS3 Grade

฿ 751.00

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) 1/4622811911.74989999317541480-67351950JIS3 Grade

฿ 627.42

CUTTING TOOL 1 Piece(s) 1 Day(s) 1/85519868.74989999317534480-67432830JIS3 Grade

฿ 18,661.00

฿ 17,168.12

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) 212050463556.54989999513349854-9653111650JIS Grade 3

฿ 2,189.24

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) 3/48535231724.24989999317572480-675114240JIS3 Grade

฿ 995.00

TRC CUTTING TOOL 1 Piece(s) 12 Day(s) 3/86528141115.24989999317558480-67601980JIS3 Grade

฿ 11,632.00

฿ 10,701.44

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) 1 1/2110453829454989999513325854-965111950JIS Grade 3

฿ 8,508.00

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) 1 1/4105453226394989999513332854-965211650JIS Grade 3

Loading...

  1. 1

Basic Information

Screw Types Parallel for Pipes Chamfer threads 4.5P Tool Material Type SKS
work material Cast Iron (FC) / Ductile Cast Iron (FCD) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) Tap Type Tap for pipes Hole type For through hole
Coating Y/N NA Material Low Alloy Steel (SKS)