(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Tap for parallel pipe thread.
[Applications]
· Work materials: cast iron, light metals.
Part Number |
---|
T-KN-PF1 |
T-KN-PF1/2 |
T-KN-PF1/4 |
T-KN-PF1/8 |
T-KN-PF2 |
T-KN-PF3/4 |
T-KN-PF3/8 |
T-KN-PF11/2 |
T-KN-PF11/4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Overall Length L (mm) | Thread Length (mm) | shank diameter (mm) | Shank square part (mm) | Pilot Hole Dia. (mm) | JAN Code | Trusco Code | Number of Teeth | Mass (g) | Accuracy |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,524.00 ฿ 2,431.21 | CUTTING TOOL | 1 Piece(s) | Same day | 1 | 95 | 45 | 26 | 21 | 30.2 | 4989999317640 | 480-6654 | 11 | 450 | JIS3 Grade | ||
฿ 1,326.81 | CUTTING TOOL | 1 Piece(s) | Same day | 1/2 | 80 | 35 | 18 | 14 | 18.7 | 4989999317626 | 480-6662 | 14 | 150 | JIS3 Grade | ||
฿ 751.00 | CUTTING TOOL | 1 Piece(s) | 12 Day(s) | 1/4 | 62 | 28 | 11 | 9 | 11.7 | 4989999317602 | 480-6671 | 19 | 50 | JIS3 Grade | ||
฿ 603.00 | CUTTING TOOL | 1 Piece(s) | Same day | 1/8 | 55 | 19 | 8 | 6 | 8.7 | 4989999317596 | 480-6689 | 28 | 30 | JIS3 Grade | ||
฿ 18,661.00 ฿ 17,168.12 | TRC CUTTING TOOL | 1 Piece(s) | 1 Day(s) | 2 | 120 | 50 | 46 | 35 | 56.5 | 4989999513318 | 854-9650 | 11 | 1650 | JIS Grade 3 | ||
฿ 2,174.00 | CUTTING TOOL | 1 Piece(s) | Same day | 3/4 | 85 | 35 | 23 | 17 | 24.2 | 4989999317633 | 480-6697 | 14 | 240 | JIS3 Grade | ||
฿ 1,087.16 | CUTTING TOOL | 1 Piece(s) | 1 Day(s) | 3/8 | 65 | 28 | 14 | 11 | 15.2 | 4989999317619 | 480-6701 | 19 | 80 | JIS3 Grade | ||
฿ 11,632.00 ฿ 10,701.44 | TRC CUTTING TOOL | 1 Piece(s) | 1 Day(s) | 1 1/2 | 110 | 45 | 38 | 29 | 45 | 4989999513295 | 854-9648 | 11 | 950 | JIS Grade 3 | ||
฿ 8,508.00 | TRC CUTTING TOOL | 1 Piece(s) | 1 Day(s) | 1 1/4 | 105 | 45 | 32 | 26 | 39 | 4989999513301 | 854-9649 | 11 | 650 | JIS Grade 3 |
Loading...
Screw Types | Parallel for Pipes | Chamfer threads | 4.5P | Tool Material Type | SKS |
---|---|---|---|---|---|
work material | Cast Iron (FC) / Ductile Cast Iron (FCD) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) | Tap Type | Tap for pipes | Hole type | For through hole |
Coating Y/N | NA | Material | Low Alloy Steel (SKS) |
How can we improve?
How can we improve?