(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Tap for tapered pipe thread.
[Applications]
· Work materials: cast iron, light metals.
Part Number |
---|
T-KN-PT1 |
T-KN-PT1/2 |
T-KN-PT1/4 |
T-KN-PT1/8 |
T-KN-PT2 |
T-KN-PT3/4 |
T-KN-PT3/8 |
T-KN-PT11/2 |
T-KN-PT11/4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Overall Length L (mm) | Thread Length (mm) | shank diameter (mm) | Shank square part (mm) | Pilot Hole Dia. (mm) | JAN Code | Trusco Code | Number of Teeth | Mass (g) | Accuracy |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,524.00 | CUTTING TOOL | 1 Piece(s) | Same day | 1 | 95 | 45 | 26 | 21 | 29.7 | 4989999317527 | 480-6778 | 11 | 400 | JIS3 Grade | ||
฿ 1,392.20 | CUTTING TOOL | 1 Piece(s) | Same day | 1/2 | 80 | 35 | 18 | 14 | 18.2 | 4989999317503 | 480-6786 | 14 | 150 | JIS3 Grade | ||
฿ 751.00 | TRC CUTTING TOOL | 1 Piece(s) | Same day | 1/4 | 62 | 28 | 11 | 9 | 11.2 | 4989999316988 | 480-6794 | 19 | 50 | JIS3 Grade | ||
฿ 603.00 | TRC CUTTING TOOL | 1 Piece(s) | Same day | 1/8 | 55 | 19 | 8 | 6 | 8.4 | 4989999316971 | 480-6808 | 28 | 30 | JIS3 Grade | ||
฿ 18,661.00 ฿ 17,168.12 | TRC CUTTING TOOL | 1 Piece(s) | 1 Day(s) | 2 | 120 | 50 | 46 | 35 | 55.5 | 4989999513585 | 858-7627 | 11 | - | JIS Grade 3 | ||
฿ 2,174.00 | CUTTING TOOL | 1 Piece(s) | Same day | 3/4 | 85 | 35 | 23 | 17 | 23.7 | 4989999317510 | 480-6816 | 14 | 240 | JIS3 Grade | ||
฿ 1,023.28 | CUTTING TOOL | 1 Piece(s) | Same day | 3/8 | 65 | 28 | 14 | 11 | 14.7 | 4989999316995 | 480-6824 | 19 | 80 | JIS3 Grade | ||
฿ 11,632.00 ฿ 10,701.44 | CUTTING TOOL | 1 Piece(s) | Same day | 1 1/2 | 110 | 45 | 38 | 29 | 44 | 4989999513578 | 858-7626 | 11 | - | JIS Grade 3 | ||
฿ 8,508.00 | TRC CUTTING TOOL | 1 Piece(s) | Same day | 1 1/4 | 105 | 45 | 32 | 26 | 38 | 4989999513356 | 854-9655 | 11 | 650 | JIS Grade 3 |
Loading...
Screw Types | Taper for Pipe | Chamfer threads | 1.5P | Tool Material Type | SKS |
---|---|---|---|---|---|
work material | Cast Iron (FC) / Ductile Cast Iron (FCD) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) | Tap Type | Tap for pipes | Hole type | For through hole |
Coating Y/N | NA | Material | Low Alloy Steel (SKS) |
How can we improve?
How can we improve?