1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Hand Tap Set (for Unified Screw Threads / Fine Type)【3 Pieces Per Package】 (Part Number)

TRC CUTTING TOOL

Hand Tap Set (for Unified Screw Threads / Fine Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 806.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For creating and refining (making clean) screw holes.
· For creating and modifying screw threads.
[Applications]
· Work materials: iron, light metals.

Part Number
T-HT7/8UNF14-S
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal Chamfer threads Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Number of Teeth Mass
(g)
Set Content Accuracy

฿ 7,728.00

TRC CUTTING TOOL 1 Pack(s)

3 Pieces Per Package

1 Day(s) UNF7/814P11555171319.54989999513240854-964314540Tip Middle TopJIS Grade 3

Loading...

  1. 1

Basic Information

Screw Types unified Tool Material Type SKS work material Cast Iron (FC) / Ductile Cast Iron (FCD) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC)
Tap Type Hand Tap Hole type For through hole Coating Y/N NA
Other Work Materials Iron, Light metal Material Low Alloy Steel (SKS)

Please check the type/dimensions/specifications of the part T-HT7/8UNF14-S in the Hand Tap Set (for Unified Screw Threads / Fine Type) series.

Products with similar specification

Part Number
T-HT1/2UNF20-S
T-HT1/4UNF28-S
T-HT1UNF12-S
T-HT3/4UNF16-S
T-HT3/8UNF24-S
T-HT5/16UNF24-S
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipNominal Chamfer threads Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Number of Teeth Mass
(g)
Set Content Accuracy

฿ 2,308.00

1 Pack(s)

3 Pieces Per Package

1 Day(s) UNF1/220P85859.09-4989999316780480-624720150Taper/Plug/BottomingJIS3 Grade

฿ 806.03

1 Pack(s)

3 Pieces Per Package

1 Day(s) UNF1/428P622464.5-4989999316742480-62982855Taper/Plug/BottomingJIS3 Grade

฿ 10,631.00

1 Pack(s)

3 Pieces Per Package

1 Day(s) UNF112P125602015224989999512816854-960012750Tip Middle TopJIS Grade 3

฿ 5,348.00

1 Pack(s)

3 Pieces Per Package

1 Day(s) UNF3/416P10550141116.54989999513059854-962416450Tip Middle TopJIS Grade 3

฿ 1,460.00

1 Pack(s)

3 Pieces Per Package

1 Day(s) UNF3/824P757577-4989999316766480-636124100Taper/Plug/BottomingJIS3 Grade

฿ 1,070.00

1 Pack(s)

3 Pieces Per Package

1 Day(s) UNF5/1624P70706.15.0-4989999316759480-64172475Taper/Plug/BottomingJIS3 Grade