(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For creating and refining (making clean) screw holes.
· For creating and modifying screw threads.
[Applications]
· Work materials: iron, light metals.
Part Number |
---|
T-HT7/8UNC9-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Chamfer threads | Overall Length L (mm) | Thread Length (mm) | shank diameter (mm) | Shank square part (mm) | Pilot Hole Dia. (mm) | JAN Code | Trusco Code | Number of Teeth | Mass (g) | Accuracy |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,574.00 | TRC CUTTING TOOL | 1 Piece(s) | 1 Day(s) | UNC7/8 | 9P | 115 | 55 | 17 | 13 | 19.5 | 4989999513219 | 854-9640 | 9 | 180 | JIS Grade 3 |
Loading...
Screw Types | unified | Tool Material Type | SKS | work material | Cast Iron (FC) / Ductile Cast Iron (FCD) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) |
---|---|---|---|---|---|
Tap Type | Hand Tap | Hole type | For through hole | Coating Y/N | NA |
Tip | Medium | Other Work Materials | Iron, Light metal | Material | Low Alloy Steel (SKS) |
Please check the type/dimensions/specifications of the part T-HT7/8UNC9-2 in the Hand Tap (for Unified Screw Threads / Coarse Type) series.
Part Number |
---|
T-HT1/2UNC13-2 |
T-HT1/4UNC20-2 |
T-HT1UNC8-2 |
T-HT3/4UNC10-2 |
T-HT3/8UNC16-2 |
T-HT5/16UNC18-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Chamfer threads | Overall Length L (mm) | Thread Length (mm) | shank diameter (mm) | Shank square part (mm) | Pilot Hole Dia. (mm) | JAN Code | Trusco Code | Number of Teeth | Mass (g) | Accuracy |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 785.56 | 1 Piece(s) | Same day | UNC1/2 | 13P | 85 | 42 | 9.0 | 7 | 10.9 | 4989999316636 | 480-6212 | 13 | 40 | JIS3 Grade | ||
฿ 263.00 | 1 Piece(s) | Same day | UNC1/4 | 20P | 62 | 24 | 6 | 4.5 | 5.1 | 4989999316599 | 480-6263 | 20 | 10 | JIS3 Grade | ||
฿ 3,543.00 | 1 Piece(s) | 1 Day(s) | UNC1 | 8P | 125 | 60 | 20 | 15 | 22 | 4989999512786 | 854-9597 | 8 | 250 | JIS Grade 3 | ||
฿ 1,785.00 | 1 Piece(s) | 1 Day(s) | UNC3/4 | 10P | 105 | 50 | 14 | 11 | 16.5 | 4989999513028 | 854-9621 | 10 | 150 | JIS Grade 3 | ||
฿ 489.00 | 1 Piece(s) | Same day | UNC3/8 | 16P | 75 | 35 | 7 | 5.5 | 8.0 | 4989999316612 | 480-6336 | 16 | 20 | JIS3 Grade | ||
฿ 360.00 | 1 Piece(s) | 1 Day(s) | UNC5/16 | 18P | 70 | 30 | 6.1 | 5.0 | 6.6 | 4989999316605 | 480-6387 | 18 | 15 | JIS3 Grade |
How can we improve?
How can we improve?