(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For creating and refining (making clean) screw holes.
· For creating and modifying screw threads.
[Applications]
· Work materials: iron, light metals.
Part Number |
---|
T-HT1/2UNF20-2 |
T-HT1/4UNF28-2 |
T-HT1UNF12-2 |
T-HT3/4UNF16-2 |
T-HT3/8UNF24-2 |
T-HT5/8UNF18-2 |
T-HT5/16UNF24-2 |
T-HT7/8UNF14-2 |
T-HT7/16UNF20-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Chamfer threads | Overall Length L (mm) | Thread Length (mm) | shank diameter (mm) | Shank square part (mm) | Pilot Hole Dia. (mm) | JAN Code | Trusco Code | Number of Teeth | Mass (g) | Accuracy |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 812.70 | CUTTING TOOL | 1 Piece(s) | Same day | UNF1/2 | 20P | 85 | 42 | 9.0 | 7 | 11.5 | 4989999316735 | 480-6239 | 20 | 40 | JIS3 Grade | ||
฿ 263.00 | CUTTING TOOL | 1 Piece(s) | Same day | UNF1/4 | 28P | 62 | 24 | 6 | 4.5 | 5.5 | 4989999316698 | 480-6280 | 28 | 10 | JIS3 Grade | ||
฿ 3,543.00 | TRC CUTTING TOOL | 1 Piece(s) | 1 Day(s) | UNF1 | 12P | 125 | 60 | 20 | 15 | 22 | 4989999512809 | 854-9599 | 12 | 250 | JIS Grade 3 | ||
฿ 1,785.00 | TRC CUTTING TOOL | 1 Piece(s) | 1 Day(s) | UNF3/4 | 16P | 105 | 50 | 14 | 11 | 16.5 | 4989999513042 | 854-9623 | 16 | 150 | JIS Grade 3 | ||
฿ 526.68 | CUTTING TOOL | 1 Piece(s) | Same day | UNF3/8 | 24P | 75 | 35 | 7 | 5.5 | 8.5 | 4989999316711 | 480-6352 | 24 | 20 | JIS3 Grade | ||
฿ 1,312.00 | TRC CUTTING TOOL | 1 Piece(s) | 1 Day(s) | UNF5/8 | 18P | 95 | 45 | 12.0 | 9 | 13.5 | 4989999513158 | 854-9634 | 18 | 100 | JIS Grade 3 | ||
฿ 360.00 | TRC CUTTING TOOL | 1 Piece(s) | 12 Day(s) | UNF5/16 | 24P | 70 | 30 | 6.1 | 5.0 | 6.9 | 4989999316704 | 480-6409 | 24 | 15 | JIS3 Grade | ||
฿ 2,574.00 | TRC CUTTING TOOL | 1 Piece(s) | 1 Day(s) | UNF7/8 | 14P | 115 | 55 | 17 | 13 | 19.5 | 4989999513233 | 854-9642 | 14 | 180 | JIS Grade 3 | ||
฿ 693.40 | CUTTING TOOL | 1 Piece(s) | Same day | UNF7/16 | 20P | 80 | 38 | 8 | 6 | 9.9 | 4989999316728 | 480-6450 | 20 | 35 | JIS3 Grade |
Loading...
Screw Types | unified | Tool Material Type | SKS | work material | Cast Iron (FC) / Ductile Cast Iron (FCD) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) |
---|---|---|---|---|---|
Tap Type | Hand Tap | Hole type | For through hole | Coating Y/N | NA |
Tip | Medium | Other Work Materials | Iron, Light metal | Material | Low Alloy Steel (SKS) |
How can we improve?
How can we improve?