- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Parts & Brake Cleaner 840
Specifications of 000598
-
- Function
- Quick to dry
-
- Type
- Spray
-
- Hazard Level
- Class 4 Type 1 Petroleum
-
- Operating Temperature Range
- Normal Temperature
-
- Washing capability (undiluted solution)
- ★★
-
- Dryness
- ★★
-
- Effect on resin
- ★★★
-
- Specification 1
- PRTR and the Organic Solvent Ordinance do not apply. Can be used upside down.
-
- Hazard Level
- Hazard Level II
-
- Explanation of ★☆ marks 1
- Washing capability is represented by the ★ quantity. The more stars, the stronger the washing capability.
-
- Explanation of ★☆ marks 2
- Drying is represented by the ★ quantity. The more stars, the faster the drying properties.
-
- Explanation of ★☆ marks 3
- The effect on resin is represented by the number of stars (★), and the higher the number of stars, the lower is the effect on resin.
-
- Explanation of ★☆ marks 4
- 2 ☆ are worth 1 ★ in capacity.
-
- Notes
- Do not use while the power is supplied because it is flammable. Do not apply too much liquid to rubber, plastic, painted surfaces.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 300.00
|
DETERGENTS
|
30 Piece(s)
|
|
25 Day(s)
|
10 |
Basic Specifications
-
- Function
- Quick to dry
-
- Type
- Spray
-
- Hazard Level
- Class 4 Type 1 Petroleum
-
- Operating Temperature Range
- Normal Temperature
-
- Washing capability (undiluted solution)
- ★★
-
- Dryness
- ★★
-
- Effect on resin
- ★★★
-
- Specification 1
- PRTR and the Organic Solvent Ordinance do not apply. Can be used upside down.
-
- Hazard Level
- Hazard Level II
-
- Explanation of ★☆ marks 1
- Washing capability is represented by the ★ quantity. The more stars, the stronger the washing capability.
-
- Explanation of ★☆ marks 2
- Drying is represented by the ★ quantity. The more stars, the faster the drying properties.
-
- Explanation of ★☆ marks 3
- The effect on resin is represented by the number of stars (★), and the higher the number of stars, the lower is the effect on resin.
-
- Explanation of ★☆ marks 4
- 2 ☆ are worth 1 ★ in capacity.
-
- Notes
- Do not use while the power is supplied because it is flammable. Do not apply too much liquid to rubber, plastic, painted surfaces.
Product Description
This quick drying detergent is not subject to the Ordinance on Prevention of Organic Solvent Poisoning of Japan.
[Features]
· Quick drying type that improves work efficiency. A value pack of an 840 ml jumbo can.
· Chemical cleaning agent with low toxicity not subject to "Ordinance on Prevention of Organic Solvent Poisoning".
· Quickly removes oil and grime that build up on metallic components, molds, precision machining, etc.
· The solution itself has no corrosiveness against metal.
· There is little negative effect on various types of resins and rubbers.
[Applications]
· For cleaning rust preventive oils and cutting oils of metal parts, molds, tools and the like and for cleaning precision equipment and around the brake of automobiles, forklifts, etc.
· Cleans gear boxes and bearings soiled with grease, as well as hydraulic machinery, cylinders, and chains soiled with oil.
Specifications of 000598
-
- Function
- Quick to dry
-
- Type
- Spray
-
- Hazard Level
- Class 4 Type 1 Petroleum
-
- Operating Temperature Range
- Normal Temperature
-
- Washing capability (undiluted solution)
- ★★
-
- Dryness
- ★★
-
- Effect on resin
- ★★★
-
- Specification 1
- PRTR and the Organic Solvent Ordinance do not apply. Can be used upside down.
-
- Hazard Level
- Hazard Level II
-
- Explanation of ★☆ marks 1
- Washing capability is represented by the ★ quantity. The more stars, the stronger the washing capability.
-
- Explanation of ★☆ marks 2
- Drying is represented by the ★ quantity. The more stars, the faster the drying properties.
-
- Explanation of ★☆ marks 3
- The effect on resin is represented by the number of stars (★), and the higher the number of stars, the lower is the effect on resin.
-
- Explanation of ★☆ marks 4
- 2 ☆ are worth 1 ★ in capacity.
-
- Notes
- Do not use while the power is supplied because it is flammable. Do not apply too much liquid to rubber, plastic, painted surfaces.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 300.00
|
DETERGENTS
|
30 Piece(s)
|
|
25 Day(s)
|
10 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?