1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Touch finder

Touch finder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,839.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The red LED can be seen from all directions.
·High-sensitivity position detection is possible using sound and light.
·It has an overrun protection function.
[Applications]
·Used for workpiece position detection in machining centers and NC milling cutters.

Features

●Red LED can be confirmed from all directions.
●High sensitivity position detection with sound and light is possible.
●Overrun protection is provided.

Usage

●Used for workpiece position detection in machining center and NC milling machine.

Specification

●Total Length(mm):164
●Tip Diameter(mm):10
●Power Supply: A23S12V
Part Number
0011220M0
0011232M0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank diameter
(mm)
JAN Code Trusco Code Mass
(g)

฿ 8,839.99

THC TOUCH FINDER 1 Piece(s) 19 Day(s) 204526587375875480-7928331

฿ 9,003.21

TOUCH FINDER 1 Piece(s) 10 Day(s) 324526587375882480-7936540

Loading...

  1. 1

Basic Information

Product Category Measuring equipment Applicable Manufacturing Machinery (main unit) Machining Centers Overall Length(mm) 164
Tip diameter(mm) 10 Power Supply A23S12V