(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The LED lamp can be checked from all directions.
· With strong magnet.
· With a cushion mechanism that does not damage tools.
[Applications]
· Measures the cutting edge position with high accuracy.
Product Category | Measuring equipment | Probe dimensions(mm) | 6 (Probe diameter: 19) | Height(mm) | 50 |
---|---|---|---|---|---|
Outer Diameter(mm) | 39.0 | Repeat accuracy(mm) | ±0.001 | Power Supply | SR44 X 2 pcs. |
JAN Code | 4526587375943 | Trusco Code | 480-7961 | Mass(g) | 226 |
How can we improve?
How can we improve?