1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Edge Finder

THC TSCHORN EDGE FINDER

Edge Finder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,553.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The outer periphery of the sliding part is black so that it is easy to tell apart from the silver of the sliding surface.
[Applications]
· Used to detect workpiece position with NC milling cutters and machining centers.

Part Number
EF0606
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,553.47

THC TSCHORN EDGE FINDER 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Category Measuring equipment Applicable Manufacturing Machinery (main unit) Machining Centers Maximum Allowable Rotational Speed(min-1) 500
Shank diameter(mm) 6 Overall Length(mm) 50 Probe dimensions(mm) 6
Repeat accuracy(mm) Within 0.003 JAN Code 4526587375974 Trusco Code 483-6006
Mass(g) 100