Hose Nozzle Pitter Nozzle G

Brand :
KABUTAKAGI

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Hose Nozzle Pitter Nozzle G
[Features]
It can be switched between two types: drilled and straight.
Compatible with standard hoses (inner diameter 12-15mm/outer diameter 21mm).
[Specification
Height:188mm
SPQ(piece):10
With Water Flow Switching Lever
With Connector
Size (WxDxH mm): 124×35×258
Weight: 115g
[Materials]
ABS Resin

Specification

●Compatible Hose(mm) Inner Diameter x Outer Diameter:12 to 15 x 21
●Height(mm):188
●SPQ(piece):10
●With Water Flow Switching Lever
●With Connector

Materials

●ABS Resin
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Hose Nozzle Pitter Nozzle G | KABUTAKAGI | MISUMI Thailand