Hose Joint Nipple Height (mm) 52 – 71

Brand :
KABUTAKAGI

Caution

    Product Description

    Hose Joint Nipple
    [Features]
    This item allows you to connect a hose to the connector with one touch.
    Compatible with standard hoses (inner diameter 12-15mm / outer diameter up to 21mm).
    [Specification]
    SPQ(piece):10
    Conforming Connector: All Types of Takagi Connectors
    Size (WxDxH): 84×34×120mm
    Weight:34g
    [Application]
    Use this when you want to repair a leaking hose or extend a hose.
    [Materials]
    ABS Resin

    Specification

    ●SPQ(piece):10
    ●Compatible Connector: All Types of Takagi Connectors

    Materials

    ●ABS Resin
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Hose Joint Nipple Height (mm) 52 – 71 | KABUTAKAGI | MISUMI Thailand