Nipple for Threaded Faucet

Brand :
KABUTAKAGI

Caution

    Product Description

    Nipple for Threaded Faucet
    [Features]
    Attach it to a threaded faucet and remove the hose with connector (sold separately) with just one touch
    The faucets that can be attached are coupling sprinkler valves (nominal diameter 20, parallel pipe thread G3/4) and sprinkler valves (nominal diameter 20, parallel pipe thread G3/4).
    [Specification]
    SPQ(piece):10
    Compatible Connector: G079/G079SH/G096/G124
    Size (WxDxH mm): 85×40×120
    Weight: 25g
    Height: 40mm
    Mass: 15g/set
    [Material]
    ABS Resin

    Specification

    ●SPQ(piece):10
    ●Compatible Connector: G079/G079SH/G096/G124

    Materials

    ●ABS Resin
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat