1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Monocle SAFARI (for Both Near and Far Places - 25 Times)

25X ZOOM MONOCULAR

Monocle SAFARI (for Both Near and Far Places - 25 Times)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,851.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 8 to 25x stepless zoom type.
· Can focus from about 50 cm, enabling use at close range in narrow spaces as well.
· 8 to 25x magnification, lens aperture 25 mm, brightness 9.61 to 1.56, shortest focal distance 50 cm
· Lightweight and compact body weighing about 260 g.
[Applications]
· To observe or confirm distant people, objects or places.
· For magnifying nearby objects, text and the like that are hard to see.
· Generally for watching sports, drama, concerts, artworks, plants, birds, nature, or stars.

Features

●The 8 to 25x stepless zoom type.
●Possible to focus from about 50cm, and to use it even in a short distance in a narrow space.

Usage

●For monitoring and checking people, places, objects that are difficult to see from far away.
●To make it easier to see by enlarging things and letters that are hard to see even when it is close.

Specification

●Magnification(time):8-25
●Lens Dimension(mm):25
●SPQ(piece):12
●Visual Field 1000m Ahead: 70 to 37m

Materials

●Main Body: Aluminum Die-Cast, ABS Resin, Rubber
●Lens: Optical Glass (multi coating)
Part Number
SAFARI-8-25X25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,851.67

25X ZOOM MONOCULAR 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Optical Instruments Magnification(x) 8-25 Light presence NA
Existence or non-existence of scale NA Lens Size(mm) 25 Actual Field of View(°) 4.0-2.1
Width x depth x total height(mm) 32×121×32 Shortest Focusing Distance(cm) Approximately 50 Material Body: Diecast Aluminum/ABS Resin/Rubber, Lens: Optical Glass (Multi coating)
JAN Code 4541607100640 Trusco Code 483-6723 Mass(g) 120
Specifications 1,000 m visual field: 70–37 m

Please check the type/dimensions/specifications of the part SAFARI-8-25X25 in the Monocle SAFARI (for Both Near and Far Places - 25 Times) series.