1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Monocle SAFARI (Compact Type - 10 Times)

SGF COMPACT 10X MONOCULAR

Monocle SAFARI (Compact Type - 10 Times)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,813.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With an ultra compact body that can easily fit in the hand, it achieves a magnification of 10x.
· One-handed focus adjustment can be performed while viewing.
· 10x magnification, lens aperture 20 mm
[Applications]
· Generally for watching sports, drama, concerts, birds, nature, or stars.
· To observe or confirm distant people, objects or places.

Part Number
SAFARI-SA526
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,813.00

SGF COMPACT 10X MONOCULAR 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Optical Instruments Magnification(x) 10 Light presence NA
Existence or non-existence of scale NA Lens Size(mm) 20 Actual Field of View(°) 5.5
Width x depth x total height(mm) 35×75×28 Shortest Focusing Distance(cm) Approx. 300 Material Body: ABS Resin/Aluminum, Lens: Optical Glass (Fully coated)
JAN Code 4541607100145 Trusco Code 483-6731 Mass(g) 70
Specifications 1,000 m visual field: 128 m

Please check the type/dimensions/specifications of the part SAFARI-SA526 in the Monocle SAFARI (Compact Type - 10 Times) series.