1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Binoculars (Waterproof Type, 7 Times) (Part Number)

SGF MILITARY 7X BINOCULAR

Binoculars (Waterproof Type, 7 Times)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,961.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·7 times binoculars with a compact body that has achieved high impact resistance with military specifications
·It is a completely waterproof type with 100% nitrogen gas filling
·Built-in 100/100 mill scale
·Magnification 7 times, lens diameter 28 mm, brightness 16
[Applications]
・ For monitoring and checking people, places, and things that are difficult to see due to distance
・ Generally, for watching sports, theater/concerts, bird watching, nature watching, star watching

Part Number
TAC36M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,961.00

SGF MILITARY 7X BINOCULAR 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Binoculars Magnification(x) 7 Light presence NA
Existence or non-existence of scale NA Lens Size(mm) 28 Actual Field of View(°) 7.3
Width x depth x total height(mm) 110×120×39 Shortest Focusing Distance(cm) Approximately 500 Material Body: Magnesium/Rubber, Lens: Optical Glass (Full multi-coating)
JAN Code 0793139630445 Trusco Code 483-6740 Mass(g) 340
Specifications 1,000 m visual field: 128 m

Please check the type/dimensions/specifications of the part TAC36M in the Binoculars (Waterproof Type, 7 Times) series.