1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Binoculars (Waterproof, 10 Times Zoom) (Part Number)

SGF WATERPROOF 10X BINOCULAR

Binoculars (Waterproof, 10 Times Zoom)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,719.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Glass fiber filled polycarbonate has been used for the body, achieving both a lighter weight and robustness.
· Rubber covers the twist-up-type optic lenses, allowing for comfortable use. High eye point design makes it comfortable to use even when wearing glasses.
· Fully waterproof compact 10x binoculars that can also be used outdoors.
· 10x magnification, lens aperture 25 mm, brightness 6.3, waterproof type
[Applications]
· To observe or confirm distant objects or places.
· For closer viewing of people, animals, building, plants, etc., visible with the naked eye.
· Generally for watching sports, drama, concerts, birds, nature, or stars.

Part Number
S1WP1025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,719.00

SGF WATERPROOF 10X BINOCULAR 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Binoculars Magnification(x) 10 Light presence NA
Existence or non-existence of scale NA Lens Size(mm) 25 Actual Field of View(°) 5.6
Width x depth x total height(mm) 119×109×55 Material Body: Polycarbonate Resin/Elastomer Resin, Lens: Optical Glass (Multi coating) JAN Code 0793139300096
Trusco Code 483-6685 Mass(g) 353 Specifications 1,000 m visual field: 98 m