Binoculars (Compact, 8 Times Zoom)

Brand :
SIGHTRON

Caution

    Product Description

    [Features]
    · Roof prism type binoculars with 10x magnification power that can compactly folded.
    · Magenta coating is used for the lens to improve the transmittance and achieve a bright field of view.
    · Elastomer is used for the exterior, making it highly easy to use.
    · 10x magnification, lens aperture 25 mm, brightness 6.25
    [Applications]
    · To observe or confirm distant objects or places.
    · For closer viewing of people, animals, building, plants, etc., visible with the naked eye.
    · Generally for watching sports, drama, concerts, birds, nature, or stars.

    Features

    ●An 8x binoculars of Daha prism type that can fold compactly.
    ●Magenta coating is adopted for a lens, the transmittance is raised, and a bright field of view has been achieved.

    Specification

    ●SPQ(piece):20
    ●Visual Field 1000m Ahead: 124m

    Materials

    ●Main Body: ABS Resin/ Elastomer Plastic
    ●Lens: Optical Glass(magenta coating)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Binoculars (Compact, 8 Times Zoom) | SIGHTRON | MISUMI Thailand