(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It bites well onto workpieces and enables stable and quick work.
[Applications]
· Work materials: Iron (items of strength 900 N/mm2 or less), brass, plastic (up to 2 mm for plastic only, up to 4 mm for others)
Part Number |
---|
101-090T |
101-091T |
101-092T |
101-093T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Steps (Level) | Drilling Dimensions (φ mm) | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 17,896.67 ฿ 14,317.34 | STEP DRILLS | 1 Piece(s) | 16 Day(s) | 11 | 6.5、8.5、10.5、12.5、16.5、20.5、25.5、29、32.5、36.5、40.5 | 4007140090225 | 486-3658 | 265 | ||
฿ 17,417.09 ฿ 13,933.67 | STEP DRILLS | 1 Piece(s) | 16 Day(s) | 11 | 5.3、7、9、10.5、14.5、18.5、23.5、27、30.5、34.5、38.5 | 4007140143464 | 486-3674 | 242 | ||
฿ 11,095.37 | STEP DRILLS | 1 Piece(s) | 31 Day(s) | 9 | 6.5、8.5、10.5、12.5、16.5、20.5、25.5、29、32.5 | 4007140143457 | 486-3691 | 140 | ||
฿ 10,879.91 | STEP DRILLS | 1 Piece(s) | 31 Day(s) | 9 | 5.3、7、9、10.5、14.5、18.5、23.5、27、30.5 | 4007140109439 | 486-3712 | 123 |
Loading...
Step width(mm) | 4 | Shank diameter(mm) | 10 | Work material | Iron (4 mm), Stainless Steel (4 mm), Aluminum (4 mm), Copper (4 mm), Plastic (2 mm) |
---|---|---|---|---|---|
Material | Cobalt HSS | Surface Treatment | Titanium Coating | Shank shape | Three chamfering |
How can we improve?
How can we improve?