1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spiral Step Drill (2-Flute Titanium Coated Type)

STEP DRILLS

Spiral Step Drill (2-Flute Titanium Coated Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,498.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It bites well onto workpieces and enables stable and quick work.
[Applications]
· Work materials: Iron (items of strength 900 N/mm2 or less), brass, plastic (up to 2 mm)

Part Number
101-063T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,498.00

STEP DRILLS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Step width(mm) 2 Number of Steps(Level) 14 Shank diameter(mm) 10
Drilling Dimensions(φ mm) 4、6、8、10、12、14、16、18、20、22、24、26、28、30 Work material Iron (2 mm), Stainless Steel (2 mm), Aluminum (2 mm), Copper (2 mm), Plastic (2 mm) Material Cobalt HSS
Surface Treatment Titanium Coating Shank shape Three chamfering JAN Code 4007140143426
Trusco Code 486-3631 Mass(g) 130

Please check the type/dimensions/specifications of the part 101-063T in the Spiral Step Drill (2-Flute Titanium Coated Type) series.