1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagonal Shank Countersink (90° Tip Angle, Titanium Coated) (102-313T)

COUNTERSINKER

Hexagonal Shank Countersink (90° Tip Angle, Titanium Coated) (102-313T)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Hexagonal shaft (6.35 mm) shank allows easy setting for work.
· Minimizes chattering and burrs.
[Applications]
· Work materials: Iron, cast iron, non-ferrous metals, light metals.

Part Number
102-313T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)
Effective blade diameter
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

฿ 1,514.46

COUNTERSINKER 1 Piece(s) 31 Day(s) 1.56.3384007140143525486-379810

Loading...

  1. 1

Basic Information

Application Hole Chamfer Tip angle (θ) 90 work material General steel / Cast Iron / Aluminum / Titanium / Copper
Single blade, two blades Single blade Peripheral Blade Y/N Available Tool Material Type High-speed steel
Coating Y/N Available Coating Type TiN Number of flutes 3
Shank diameter(mm) 6.35