1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Night Vision (1.5 Generations)

NIGHTVISION EDGE GS 1X20

Night Vision (1.5 Generations)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 50,323.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Enables observation and monitoring in dark environments such as at night.
· A binocular type with a lightweight, compact body and a multicoat lens.
· Waterproof specification for everyday life.
· Mounts to the head, ideal for work using both hands.
· 1.5th generation, 1 x magnification, 20 mm objective lens, maximum detection capacity 100 m, binocular type
[Applications]
· For monitoring and confirming people, places and objects in dark environments such as at night.
· For observation and monitoring in dark places where there is normally no visibility.

Part Number
GS1X20 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 50,323.33

฿ 42,493.02

NIGHTVISION EDGE GS 1X20 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Optical Instruments Magnification(x) 1 Light presence NA
Existence or non-existence of scale NA Lens Size(mm) 20 Actual Field of View(°) 36
Maximum Detection Capacity(m) 90 Width x Depth x Height(mm) 113×163×60 Operating Temperature(°) -20~+40
Power Supply AAA Batteries x 2 (Sold Separately) Material Body: ABS Resin, Rubber / Lens: Optical Glass (Multi Coating) JAN Code 0744105204726
Trusco Code 490-6543 Mass(g) 450 Accessory Head Mount, Carrying Case
Specifications 1.5th Generation / IR Irradiator Built-In / Day-to-Day Water-Resistant Specification