1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex shaft cobalt drill set【6-10 Pieces Per Package】

Hex shaft cobalt drill set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,740.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Can be mounted onto a chargeable impact driver with one touch.
· Since the cutting edge has been subjected to X thinning finish, it is slip resistant and capable of accurate hole drilling.
[Applications]
· Work materials: Stainless steel, standard steel material.

Features

●Possible to attach to the impact screwdriver with one touch.
●Since the blade edge is X thinning processed, it is difficult to slip and accurate drilling work can be done.

Usage

●Work Material: Stainless Steel, Standard Steel Material

Specification

●Shank Diameter(mm):6.35
●SPQ(set):5

Materials

●Cobalt High Speed Steel(HSS-Co)
Part Number
T6COSD-6S
T6COSD-10S
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSet Content
(mm)
Number of included sets
(pc.)
JAN Code Trusco Code

฿ 1,740.00

DRILL BITS 1 Pack(s)

6 Pieces Per Package

Same day 2.0、2.5、3.0、3.5、3.8、5.064989999360592479-2408

฿ 3,169.00

DRILL BITS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 2.0、2.5、3.0、3.3、3.5、4.0、4.2、4.5、5.0、6.5104989999360608479-2181

Loading...

  1. 1

Basic Information

shank diameter(mm) 6.35 Material Cobalt High Speed Steel (HSS-Co)