Disc Paper - Esper Black (Zirconia)

Brand :
MIYUKI_SANGYO

Caution

    Product Description

    Disc - Esper Black, Zirconia
    [Features]
    Multi-blade disc
    Strong honing ability
    Long lifespan
    Low clogging
    Beautiful finish
    High safety
    [Applicatins]
    Removal of spot welding in automobiles and home appliances
    Polishing in shipbuilding and bridges
    Deburring
    Polishing of difficult-to-grind materials
    [Specification]
    Maximum operating rotation speed: 72m/s (4300m/min)
    [Material]
    Work material: General steel/stainless steel

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Disc Paper - Esper Black (Zirconia) | MIYUKI_SANGYO | MISUMI Thailand