(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LB-4 |
LB-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Blade diameter (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 555.10 |
LNC LEATHER BIT | 1 Piece(s) | 31 Day(s) | - | 4 | 4990052004223 | 477-8111 | 20 | ||
฿ 598.98 |
LNC LEATHER BIT | 1 Piece(s) | 31 Day(s) | 10 | 10 | 4990052004278 | 477-8065 | 30 |
[Features]
· It is perfect for drilling pilot holes in carpet/cloth/wallpaper, and so on, as well as rubber.
· Unlike a normal drill, it won't get caught in chips, special shaped carpet, etc.
· Minimizes chips, and has a beautiful finish.
· Applications relating to facilities, electricity, and interior design.
[Applications]
· Leather, rubber, paper, plasterboard, carpet, cloth, wallpaper
Part Number |
---|
LB-4 |
LB-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Blade diameter (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 555.10 |
LNC LEATHER BIT | 1 Piece(s) | 31 Day(s) | - | 4 | 4990052004223 | 477-8111 | 20 | ||
฿ 598.98 |
LNC LEATHER BIT | 1 Piece(s) | 31 Day(s) | 10 | 10 | 4990052004278 | 477-8065 | 30 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?